Structure for ZCL command "StepWithOnOff" from "Level Control".

Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

stepMode#

uint8_t __zcl_level_control_cluster_step_with_on_off_command::stepMode

Definition at line 1687 of file app/zaptest/unit-test/zap-command-structs.h

stepSize#

uint8_t __zcl_level_control_cluster_step_with_on_off_command::stepSize

Definition at line 1688 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_level_control_cluster_step_with_on_off_command::transitionTime

Definition at line 1689 of file app/zaptest/unit-test/zap-command-structs.h