Structure for ZCL command "GetEventLog" from "Events".

Public Attributes#

uint16_t
uint32_t
uint32_t
uint16_t

Public Attribute Documentation#

eventControlLogId#

uint8_t __zcl_events_cluster_get_event_log_command::eventControlLogId

Definition at line 458 of file app/zaptest/unit-test/zap-command-structs.h

eventId#

uint16_t __zcl_events_cluster_get_event_log_command::eventId

Definition at line 459 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_events_cluster_get_event_log_command::startTime

Definition at line 460 of file app/zaptest/unit-test/zap-command-structs.h

endTime#

uint32_t __zcl_events_cluster_get_event_log_command::endTime

Definition at line 461 of file app/zaptest/unit-test/zap-command-structs.h

numberOfEvents#

uint8_t __zcl_events_cluster_get_event_log_command::numberOfEvents

Definition at line 462 of file app/zaptest/unit-test/zap-command-structs.h

eventOffset#

uint16_t __zcl_events_cluster_get_event_log_command::eventOffset

Definition at line 463 of file app/zaptest/unit-test/zap-command-structs.h