Structure for ZCL command "ReportEventStatus" from "Demand Response and Load Control".
Public Attribute Documentation#
issuerEventId#
uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::issuerEventId
Definition at line
3749
of file app/zaptest/unit-test/zap-command-structs.h
eventStatus#
uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatus
Definition at line
3750
of file app/zaptest/unit-test/zap-command-structs.h
eventStatusTime#
uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatusTime
Definition at line
3751
of file app/zaptest/unit-test/zap-command-structs.h
criticalityLevelApplied#
uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::criticalityLevelApplied
Definition at line
3752
of file app/zaptest/unit-test/zap-command-structs.h
coolingTemperatureSetPointApplied#
uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::coolingTemperatureSetPointApplied
Definition at line
3753
of file app/zaptest/unit-test/zap-command-structs.h
heatingTemperatureSetPointApplied#
uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::heatingTemperatureSetPointApplied
Definition at line
3754
of file app/zaptest/unit-test/zap-command-structs.h
averageLoadAdjustmentPercentageApplied#
int8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::averageLoadAdjustmentPercentageApplied
Definition at line
3755
of file app/zaptest/unit-test/zap-command-structs.h
dutyCycleApplied#
uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::dutyCycleApplied
Definition at line
3756
of file app/zaptest/unit-test/zap-command-structs.h
eventControl#
uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventControl
Definition at line
3757
of file app/zaptest/unit-test/zap-command-structs.h
signatureType#
uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::signatureType
Definition at line
3758
of file app/zaptest/unit-test/zap-command-structs.h
signature#
uint8_t* __zcl_demand_response_and_load_control_cluster_report_event_status_command::signature
Definition at line
3759
of file app/zaptest/unit-test/zap-command-structs.h