Structure for ZCL command "ApsLinkKeyAuthorizationQueryResponse" from "SL Works With All Hubs".

Public Attributes#

uint16_t

Public Attribute Documentation#

clusterId#

uint16_t __zcl_sl_works_with_all_hubs_cluster_aps_link_key_authorization_query_response_command::clusterId

Definition at line 858 of file app/zaptest/unit-test/zap-command-structs.h

apsLinkKeyAuthStatus#

uint8_t __zcl_sl_works_with_all_hubs_cluster_aps_link_key_authorization_query_response_command::apsLinkKeyAuthStatus

Definition at line 859 of file app/zaptest/unit-test/zap-command-structs.h