Structure for ZCL command "UpgradeEndResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::manufacturerId
Definition at line
2950
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::imageType
Definition at line
2951
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::fileVersion
Definition at line
2952
of file app/zaptest/unit-test/zap-command-structs.h
currentTime#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::currentTime
Definition at line
2953
of file app/zaptest/unit-test/zap-command-structs.h
upgradeTime#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::upgradeTime
Definition at line
2954
of file app/zaptest/unit-test/zap-command-structs.h