Structure for ZCL command "UseTrustCenterForClusterServerResponse" from "SL Works With All Hubs".
Public Attribute Documentation#
status#
uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::status
Definition at line
7920
of file app/zaptest/unit-test/zap-command-structs.h
clusterStatusLength#
uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatusLength
Definition at line
7921
of file app/zaptest/unit-test/zap-command-structs.h
clusterStatus#
uint8_t* __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatus
Definition at line
7922
of file app/zaptest/unit-test/zap-command-structs.h