Structure for ZCL command "PublishSnapshot" from "Simple Metering".

Public Attributes#

uint32_t
uint32_t

Public Attribute Documentation#

snapshotId#

uint32_t __zcl_simple_metering_cluster_publish_snapshot_command::snapshotId

Definition at line 5087 of file app/zaptest/unit-test/zap-command-structs.h

snapshotTime#

uint32_t __zcl_simple_metering_cluster_publish_snapshot_command::snapshotTime

Definition at line 5088 of file app/zaptest/unit-test/zap-command-structs.h

totalSnapshotsFound#

uint8_t __zcl_simple_metering_cluster_publish_snapshot_command::totalSnapshotsFound

Definition at line 5089 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_simple_metering_cluster_publish_snapshot_command::commandIndex

Definition at line 5090 of file app/zaptest/unit-test/zap-command-structs.h

totalCommands#

uint8_t __zcl_simple_metering_cluster_publish_snapshot_command::totalCommands

Definition at line 5091 of file app/zaptest/unit-test/zap-command-structs.h

snapshotCause#

uint32_t __zcl_simple_metering_cluster_publish_snapshot_command::snapshotCause

Definition at line 5092 of file app/zaptest/unit-test/zap-command-structs.h

snapshotPayloadType#

uint8_t __zcl_simple_metering_cluster_publish_snapshot_command::snapshotPayloadType

Definition at line 5093 of file app/zaptest/unit-test/zap-command-structs.h

snapshotPayload#

uint8_t* __zcl_simple_metering_cluster_publish_snapshot_command::snapshotPayload

Definition at line 5094 of file app/zaptest/unit-test/zap-command-structs.h