Structure for ZCL command "ImageNotify" from "Over the Air Bootloading".
Public Attribute Documentation#
payloadType#
uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::payloadType
Definition at line
1721
of file app/zaptest/unit-test/zap-command-structs.h
queryJitter#
uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::queryJitter
Definition at line
1722
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::manufacturerId
Definition at line
1723
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::imageType
Definition at line
1724
of file app/zaptest/unit-test/zap-command-structs.h
newFileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_notify_command::newFileVersion
Definition at line
1725
of file app/zaptest/unit-test/zap-command-structs.h