Structure for ZCL command "NetworkStartRequest" from "ZLL Commissioning".
Public Attributes#
uint32_t
uint8_t *
uint8_t
uint8_t *
uint8_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint8_t *
uint16_t
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_network_start_request_command::transaction
Definition at line
3793
of file app/zaptest/unit-test/zap-command-structs.h
extendedPanId#
uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::extendedPanId
Definition at line
3794
of file app/zaptest/unit-test/zap-command-structs.h
keyIndex#
uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::keyIndex
Definition at line
3795
of file app/zaptest/unit-test/zap-command-structs.h
encryptedNetworkKey#
uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::encryptedNetworkKey
Definition at line
3796
of file app/zaptest/unit-test/zap-command-structs.h
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::logicalChannel
Definition at line
3797
of file app/zaptest/unit-test/zap-command-structs.h
panId#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::panId
Definition at line
3798
of file app/zaptest/unit-test/zap-command-structs.h
networkAddress#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::networkAddress
Definition at line
3799
of file app/zaptest/unit-test/zap-command-structs.h
groupIdentifiersBegin#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersBegin
Definition at line
3800
of file app/zaptest/unit-test/zap-command-structs.h
groupIdentifiersEnd#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersEnd
Definition at line
3801
of file app/zaptest/unit-test/zap-command-structs.h
freeNetworkAddressRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeBegin
Definition at line
3802
of file app/zaptest/unit-test/zap-command-structs.h
freeNetworkAddressRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeEnd
Definition at line
3803
of file app/zaptest/unit-test/zap-command-structs.h
freeGroupIdentifierRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeBegin
Definition at line
3804
of file app/zaptest/unit-test/zap-command-structs.h
freeGroupIdentifierRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeEnd
Definition at line
3805
of file app/zaptest/unit-test/zap-command-structs.h
initiatorIeeeAddress#
uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::initiatorIeeeAddress
Definition at line
3806
of file app/zaptest/unit-test/zap-command-structs.h
initiatorNetworkAddress#
uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::initiatorNetworkAddress
Definition at line
3807
of file app/zaptest/unit-test/zap-command-structs.h