Structure for ZCL command "QuerySpecificFileResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_query_specific_file_response_command::status
Definition at line
6135
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_query_specific_file_response_command::manufacturerId
Definition at line
6136
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_query_specific_file_response_command::imageType
Definition at line
6137
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_query_specific_file_response_command::fileVersion
Definition at line
6138
of file app/zaptest/unit-test/zap-command-structs.h
imageSize#
uint32_t __zcl_over_the_air_bootloading_cluster_query_specific_file_response_command::imageSize
Definition at line
6139
of file app/zaptest/unit-test/zap-command-structs.h