Structure for ZCL command "LogResponse" from "Appliance Statistics".

Public Attributes#

uint32_t
uint32_t
uint32_t
uint8_t *

Public Attribute Documentation#

timeStamp#

uint32_t __zcl_appliance_statistics_cluster_log_response_command::timeStamp

Definition at line 7352 of file app/zaptest/unit-test/zap-command-structs.h

logId#

uint32_t __zcl_appliance_statistics_cluster_log_response_command::logId

Definition at line 7353 of file app/zaptest/unit-test/zap-command-structs.h

logLength#

uint32_t __zcl_appliance_statistics_cluster_log_response_command::logLength

Definition at line 7354 of file app/zaptest/unit-test/zap-command-structs.h

logPayload#

uint8_t* __zcl_appliance_statistics_cluster_log_response_command::logPayload

Definition at line 7355 of file app/zaptest/unit-test/zap-command-structs.h