Structure for ZCL command "LoadControlEvent" from "Demand Response and Load Control".
Public Attributes#
uint32_t
uint16_t
uint8_t
uint32_t
uint16_t
uint8_t
uint8_t
uint8_t
int16_t
int16_t
uint8_t
uint8_t
Public Attribute Documentation#
issuerEventId#
uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::issuerEventId
Definition at line
3504
of file app/zaptest/unit-test/zap-command-structs.h
deviceClass#
uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::deviceClass
Definition at line
3505
of file app/zaptest/unit-test/zap-command-structs.h
utilityEnrollmentGroup#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::utilityEnrollmentGroup
Definition at line
3506
of file app/zaptest/unit-test/zap-command-structs.h
startTime#
uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::startTime
Definition at line
3507
of file app/zaptest/unit-test/zap-command-structs.h
durationInMinutes#
uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::durationInMinutes
Definition at line
3508
of file app/zaptest/unit-test/zap-command-structs.h
criticalityLevel#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::criticalityLevel
Definition at line
3509
of file app/zaptest/unit-test/zap-command-structs.h
coolingTemperatureOffset#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureOffset
Definition at line
3510
of file app/zaptest/unit-test/zap-command-structs.h
heatingTemperatureOffset#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureOffset
Definition at line
3511
of file app/zaptest/unit-test/zap-command-structs.h
coolingTemperatureSetPoint#
int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureSetPoint
Definition at line
3512
of file app/zaptest/unit-test/zap-command-structs.h
heatingTemperatureSetPoint#
int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureSetPoint
Definition at line
3513
of file app/zaptest/unit-test/zap-command-structs.h
averageLoadAdjustmentPercentage#
int8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::averageLoadAdjustmentPercentage
Definition at line
3514
of file app/zaptest/unit-test/zap-command-structs.h
dutyCycle#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::dutyCycle
Definition at line
3515
of file app/zaptest/unit-test/zap-command-structs.h
eventControl#
uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::eventControl
Definition at line
3516
of file app/zaptest/unit-test/zap-command-structs.h