Structure for ZCL command "SignalStateResponse" from "Appliance Control".

Public Attribute Documentation#

applianceStatus#

uint8_t __zcl_appliance_control_cluster_signal_state_response_command::applianceStatus

Definition at line 1202 of file app/zaptest/unit-test/zap-command-structs.h

remoteEnableFlagsAndDeviceStatus2#

uint8_t __zcl_appliance_control_cluster_signal_state_response_command::remoteEnableFlagsAndDeviceStatus2

Definition at line 1203 of file app/zaptest/unit-test/zap-command-structs.h

applianceStatus2#

uint32_t __zcl_appliance_control_cluster_signal_state_response_command::applianceStatus2

Definition at line 1204 of file app/zaptest/unit-test/zap-command-structs.h