Structure for ZCL command "PublishCalendar" from "Calendar".

Public Attribute Documentation#

providerId#

uint32_t __zcl_calendar_cluster_publish_calendar_command::providerId

Definition at line 4240 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_calendar_cluster_publish_calendar_command::issuerEventId

Definition at line 4241 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_publish_calendar_command::issuerCalendarId

Definition at line 4242 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_calendar_cluster_publish_calendar_command::startTime

Definition at line 4243 of file app/zaptest/unit-test/zap-command-structs.h

calendarType#

uint8_t __zcl_calendar_cluster_publish_calendar_command::calendarType

Definition at line 4244 of file app/zaptest/unit-test/zap-command-structs.h

calendarTimeReference#

uint8_t __zcl_calendar_cluster_publish_calendar_command::calendarTimeReference

Definition at line 4245 of file app/zaptest/unit-test/zap-command-structs.h

calendarName#

uint8_t* __zcl_calendar_cluster_publish_calendar_command::calendarName

Definition at line 4246 of file app/zaptest/unit-test/zap-command-structs.h

numberOfSeasons#

uint8_t __zcl_calendar_cluster_publish_calendar_command::numberOfSeasons

Definition at line 4247 of file app/zaptest/unit-test/zap-command-structs.h

numberOfWeekProfiles#

uint8_t __zcl_calendar_cluster_publish_calendar_command::numberOfWeekProfiles

Definition at line 4248 of file app/zaptest/unit-test/zap-command-structs.h

numberOfDayProfiles#

uint8_t __zcl_calendar_cluster_publish_calendar_command::numberOfDayProfiles

Definition at line 4249 of file app/zaptest/unit-test/zap-command-structs.h