Structure for ZCL command "EnergyPhasesScheduleStateNotification" from "Power Profile".

Public Attributes#

Public Attribute Documentation#

powerProfileId#

uint8_t __zcl_power_profile_cluster_energy_phases_schedule_state_notification_command::powerProfileId

Definition at line 6773 of file app/zaptest/unit-test/zap-command-structs.h

numOfScheduledPhases#

uint8_t __zcl_power_profile_cluster_energy_phases_schedule_state_notification_command::numOfScheduledPhases

Definition at line 6774 of file app/zaptest/unit-test/zap-command-structs.h

scheduledPhases#

uint8_t* __zcl_power_profile_cluster_energy_phases_schedule_state_notification_command::scheduledPhases

Definition at line 6775 of file app/zaptest/unit-test/zap-command-structs.h