Structure for ZCL command "AnchorNodeAnnounce" from "RSSI Location".

Public Attributes#

Public Attribute Documentation#

anchorNodeIeeeAddress#

uint8_t* __zcl_rssi_location_cluster_anchor_node_announce_command::anchorNodeIeeeAddress

Definition at line 1911 of file app/zaptest/unit-test/zap-command-structs.h

coordinate1#

int16_t __zcl_rssi_location_cluster_anchor_node_announce_command::coordinate1

Definition at line 1912 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_anchor_node_announce_command::coordinate2

Definition at line 1913 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_anchor_node_announce_command::coordinate3

Definition at line 1914 of file app/zaptest/unit-test/zap-command-structs.h