Structure for ZCL command "GetProfileResponse" from "Simple Metering".

Public Attributes#

uint32_t
uint8_t
uint8_t *

Public Attribute Documentation#

endTime#

uint32_t __zcl_simple_metering_cluster_get_profile_response_command::endTime

Definition at line 7404 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_simple_metering_cluster_get_profile_response_command::status

Definition at line 7405 of file app/zaptest/unit-test/zap-command-structs.h

profileIntervalPeriod#

uint8_t __zcl_simple_metering_cluster_get_profile_response_command::profileIntervalPeriod

Definition at line 7406 of file app/zaptest/unit-test/zap-command-structs.h

numberOfPeriodsDelivered#

uint8_t __zcl_simple_metering_cluster_get_profile_response_command::numberOfPeriodsDelivered

Definition at line 7407 of file app/zaptest/unit-test/zap-command-structs.h

intervals#

uint8_t* __zcl_simple_metering_cluster_get_profile_response_command::intervals

Definition at line 7408 of file app/zaptest/unit-test/zap-command-structs.h