Structure for ZCL command "PublishCppEvent" from "Price".

Public Attributes#

uint32_t
uint32_t
uint8_t
uint8_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_cpp_event_command::providerId

Definition at line 4454 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_cpp_event_command::issuerEventId

Definition at line 4455 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_cpp_event_command::startTime

Definition at line 4456 of file app/zaptest/unit-test/zap-command-structs.h

durationInMinutes#

uint16_t __zcl_price_cluster_publish_cpp_event_command::durationInMinutes

Definition at line 4457 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_price_cluster_publish_cpp_event_command::tariffType

Definition at line 4458 of file app/zaptest/unit-test/zap-command-structs.h

cppPriceTier#

uint8_t __zcl_price_cluster_publish_cpp_event_command::cppPriceTier

Definition at line 4459 of file app/zaptest/unit-test/zap-command-structs.h

cppAuth#

uint8_t __zcl_price_cluster_publish_cpp_event_command::cppAuth

Definition at line 4460 of file app/zaptest/unit-test/zap-command-structs.h