Structure for ZCL command "GetPinResponse" from "Door Lock".

Public Attributes#

uint16_t
uint8_t
uint8_t
uint8_t *

Public Attribute Documentation#

userId#

uint16_t __zcl_door_lock_cluster_get_pin_response_command::userId

Definition at line 2640 of file app/zaptest/unit-test/zap-command-structs.h

userStatus#

uint8_t __zcl_door_lock_cluster_get_pin_response_command::userStatus

Definition at line 2641 of file app/zaptest/unit-test/zap-command-structs.h

userType#

uint8_t __zcl_door_lock_cluster_get_pin_response_command::userType

Definition at line 2642 of file app/zaptest/unit-test/zap-command-structs.h

pin#

uint8_t* __zcl_door_lock_cluster_get_pin_response_command::pin

Definition at line 2643 of file app/zaptest/unit-test/zap-command-structs.h