Structure for ZCL command "QueryNextImageRequest" from "Over the Air Bootloading".

Public Attributes#

uint16_t

Public Attribute Documentation#

fieldControl#

uint8_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::fieldControl

Definition at line 6097 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::manufacturerId

Definition at line 6098 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::imageType

Definition at line 6099 of file app/zaptest/unit-test/zap-command-structs.h

currentFileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::currentFileVersion

Definition at line 6100 of file app/zaptest/unit-test/zap-command-structs.h

hardwareVersion#

uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::hardwareVersion

Definition at line 6101 of file app/zaptest/unit-test/zap-command-structs.h