Structure for ZCL command "LocationDataNotification" from "RSSI Location".

Public Attributes#

int16_t
uint16_t

Public Attribute Documentation#

locationType#

uint8_t __zcl_rssi_location_cluster_location_data_notification_command::locationType

Definition at line 342 of file app/zaptest/unit-test/zap-command-structs.h

coordinate1#

int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate1

Definition at line 343 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate2

Definition at line 344 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate3

Definition at line 345 of file app/zaptest/unit-test/zap-command-structs.h

power#

int16_t __zcl_rssi_location_cluster_location_data_notification_command::power

Definition at line 346 of file app/zaptest/unit-test/zap-command-structs.h

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_location_data_notification_command::pathLossExponent

Definition at line 347 of file app/zaptest/unit-test/zap-command-structs.h

locationMethod#

uint8_t __zcl_rssi_location_cluster_location_data_notification_command::locationMethod

Definition at line 348 of file app/zaptest/unit-test/zap-command-structs.h

qualityMeasure#

uint8_t __zcl_rssi_location_cluster_location_data_notification_command::qualityMeasure

Definition at line 349 of file app/zaptest/unit-test/zap-command-structs.h

locationAge#

uint16_t __zcl_rssi_location_cluster_location_data_notification_command::locationAge

Definition at line 350 of file app/zaptest/unit-test/zap-command-structs.h