Structure for ZCL command "ImageBlockResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::status
Definition at line
6204
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::manufacturerId
Definition at line
6205
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageType
Definition at line
6206
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileVersion
Definition at line
6207
of file app/zaptest/unit-test/zap-command-structs.h
fileOffset#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileOffset
Definition at line
6208
of file app/zaptest/unit-test/zap-command-structs.h
dataSize#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::dataSize
Definition at line
6209
of file app/zaptest/unit-test/zap-command-structs.h
imageData#
uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageData
Definition at line
6210
of file app/zaptest/unit-test/zap-command-structs.h