Structure for ZCL command "RelayStatusLog" from "Thermostat".

Public Attributes#

uint16_t
uint16_t
int16_t

Public Attribute Documentation#

timeOfDay#

uint16_t __zcl_thermostat_cluster_relay_status_log_command::timeOfDay

Definition at line 2449 of file app/zaptest/unit-test/zap-command-structs.h

relayStatus#

uint16_t __zcl_thermostat_cluster_relay_status_log_command::relayStatus

Definition at line 2450 of file app/zaptest/unit-test/zap-command-structs.h

localTemperature#

int16_t __zcl_thermostat_cluster_relay_status_log_command::localTemperature

Definition at line 2451 of file app/zaptest/unit-test/zap-command-structs.h

humidityInPercentage#

uint8_t __zcl_thermostat_cluster_relay_status_log_command::humidityInPercentage

Definition at line 2452 of file app/zaptest/unit-test/zap-command-structs.h

setpoint#

int16_t __zcl_thermostat_cluster_relay_status_log_command::setpoint

Definition at line 2453 of file app/zaptest/unit-test/zap-command-structs.h

unreadEntries#

uint16_t __zcl_thermostat_cluster_relay_status_log_command::unreadEntries

Definition at line 2454 of file app/zaptest/unit-test/zap-command-structs.h