Structure for ZCL command "RequestTunnelResponse" from "Tunneling".

Public Attributes#

uint16_t

Public Attribute Documentation#

tunnelId#

uint16_t __zcl_tunneling_cluster_request_tunnel_response_command::tunnelId

Definition at line 2693 of file app/zaptest/unit-test/zap-command-structs.h

tunnelStatus#

uint8_t __zcl_tunneling_cluster_request_tunnel_response_command::tunnelStatus

Definition at line 2694 of file app/zaptest/unit-test/zap-command-structs.h

maximumIncomingTransferSize#

uint16_t __zcl_tunneling_cluster_request_tunnel_response_command::maximumIncomingTransferSize

Definition at line 2695 of file app/zaptest/unit-test/zap-command-structs.h