Structure for ZCL command "NetworkJoinEndDeviceRequest" from "ZLL Commissioning".
Public Attributes#
uint32_t
uint8_t *
uint8_t
uint8_t *
uint8_t
uint8_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::transaction
Definition at line
3869
of file app/zaptest/unit-test/zap-command-structs.h
extendedPanId#
uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::extendedPanId
Definition at line
3870
of file app/zaptest/unit-test/zap-command-structs.h
keyIndex#
uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::keyIndex
Definition at line
3871
of file app/zaptest/unit-test/zap-command-structs.h
encryptedNetworkKey#
uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::encryptedNetworkKey
Definition at line
3872
of file app/zaptest/unit-test/zap-command-structs.h
networkUpdateId#
uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkUpdateId
Definition at line
3873
of file app/zaptest/unit-test/zap-command-structs.h
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::logicalChannel
Definition at line
3874
of file app/zaptest/unit-test/zap-command-structs.h
panId#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::panId
Definition at line
3875
of file app/zaptest/unit-test/zap-command-structs.h
networkAddress#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkAddress
Definition at line
3876
of file app/zaptest/unit-test/zap-command-structs.h
groupIdentifiersBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersBegin
Definition at line
3877
of file app/zaptest/unit-test/zap-command-structs.h
groupIdentifiersEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersEnd
Definition at line
3878
of file app/zaptest/unit-test/zap-command-structs.h
freeNetworkAddressRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeBegin
Definition at line
3879
of file app/zaptest/unit-test/zap-command-structs.h
freeNetworkAddressRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeEnd
Definition at line
3880
of file app/zaptest/unit-test/zap-command-structs.h
freeGroupIdentifierRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeBegin
Definition at line
3881
of file app/zaptest/unit-test/zap-command-structs.h
freeGroupIdentifierRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeEnd
Definition at line
3882
of file app/zaptest/unit-test/zap-command-structs.h