Structure for ZCL command "NetworkJoinEndDeviceResponse" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint8_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_join_end_device_response_command::transaction

Definition at line 3648 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_response_command::status

Definition at line 3649 of file app/zaptest/unit-test/zap-command-structs.h