Structure for ZCL command "GpTunnelingStop" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t *
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_tunneling_stop_command::options

Definition at line 7817 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_tunneling_stop_command::gpdSrcId

Definition at line 7818 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_tunneling_stop_command::gpdIeee

Definition at line 7819 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_tunneling_stop_command::endpoint

Definition at line 7820 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_tunneling_stop_command::gpdSecurityFrameCounter

Definition at line 7821 of file app/zaptest/unit-test/zap-command-structs.h

gppShortAddress#

uint16_t __zcl_green_power_cluster_gp_tunneling_stop_command::gppShortAddress

Definition at line 7822 of file app/zaptest/unit-test/zap-command-structs.h

gppDistance#

int8_t __zcl_green_power_cluster_gp_tunneling_stop_command::gppDistance

Definition at line 7823 of file app/zaptest/unit-test/zap-command-structs.h