Structure for ZCL command "PowerProfileScheduleConstraintsNotification" from "Power Profile".

Public Attributes#

uint16_t
uint16_t

Public Attribute Documentation#

powerProfileId#

uint8_t __zcl_power_profile_cluster_power_profile_schedule_constraints_notification_command::powerProfileId

Definition at line 6050 of file app/zaptest/unit-test/zap-command-structs.h

startAfter#

uint16_t __zcl_power_profile_cluster_power_profile_schedule_constraints_notification_command::startAfter

Definition at line 6051 of file app/zaptest/unit-test/zap-command-structs.h

stopBefore#

uint16_t __zcl_power_profile_cluster_power_profile_schedule_constraints_notification_command::stopBefore

Definition at line 6052 of file app/zaptest/unit-test/zap-command-structs.h