Structure for ZCL command "PublishPriceMatrix" from "Price".

Public Attributes#

uint32_t
uint32_t
uint8_t *

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_price_matrix_command::providerId

Definition at line 4588 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_price_matrix_command::issuerEventId

Definition at line 4589 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_price_matrix_command::startTime

Definition at line 4590 of file app/zaptest/unit-test/zap-command-structs.h

issuerTariffId#

uint32_t __zcl_price_cluster_publish_price_matrix_command::issuerTariffId

Definition at line 4591 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_price_cluster_publish_price_matrix_command::commandIndex

Definition at line 4592 of file app/zaptest/unit-test/zap-command-structs.h

numberOfCommands#

uint8_t __zcl_price_cluster_publish_price_matrix_command::numberOfCommands

Definition at line 4593 of file app/zaptest/unit-test/zap-command-structs.h

subPayloadControl#

uint8_t __zcl_price_cluster_publish_price_matrix_command::subPayloadControl

Definition at line 4594 of file app/zaptest/unit-test/zap-command-structs.h

payload#

uint8_t* __zcl_price_cluster_publish_price_matrix_command::payload

Definition at line 4595 of file app/zaptest/unit-test/zap-command-structs.h