Structure for ZCL command "PowerDescriptorChange" from "SL Works With All Hubs".

Public Attribute Documentation#

currentPowerMode#

uint32_t __zcl_sl_works_with_all_hubs_cluster_power_descriptor_change_command::currentPowerMode

Definition at line 4082 of file app/zaptest/unit-test/zap-command-structs.h

availablePowerSources#

uint32_t __zcl_sl_works_with_all_hubs_cluster_power_descriptor_change_command::availablePowerSources

Definition at line 4083 of file app/zaptest/unit-test/zap-command-structs.h

currentPowerSource#

uint32_t __zcl_sl_works_with_all_hubs_cluster_power_descriptor_change_command::currentPowerSource

Definition at line 4084 of file app/zaptest/unit-test/zap-command-structs.h

currentPowerSourceLevel#

uint32_t __zcl_sl_works_with_all_hubs_cluster_power_descriptor_change_command::currentPowerSourceLevel

Definition at line 4085 of file app/zaptest/unit-test/zap-command-structs.h