Structure for ZCL command "ConsumerTopUpResponse" from "Prepayment".

Public Attributes#

uint8_t
uint32_t

Public Attribute Documentation#

resultType#

uint8_t __zcl_prepayment_cluster_consumer_top_up_response_command::resultType

Definition at line 1516 of file app/zaptest/unit-test/zap-command-structs.h

topUpValue#

uint32_t __zcl_prepayment_cluster_consumer_top_up_response_command::topUpValue

Definition at line 1517 of file app/zaptest/unit-test/zap-command-structs.h

sourceOfTopUp#

uint8_t __zcl_prepayment_cluster_consumer_top_up_response_command::sourceOfTopUp

Definition at line 1518 of file app/zaptest/unit-test/zap-command-structs.h

creditRemaining#

uint32_t __zcl_prepayment_cluster_consumer_top_up_response_command::creditRemaining

Definition at line 1519 of file app/zaptest/unit-test/zap-command-structs.h