Structure for ZCL command "GetMeasurementProfileCommand" from "Electrical Measurement".

Public Attributes#

uint16_t
uint32_t

Public Attribute Documentation#

attributeId#

uint16_t __zcl_electrical_measurement_cluster_get_measurement_profile_command_command::attributeId

Definition at line 2969 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_electrical_measurement_cluster_get_measurement_profile_command_command::startTime

Definition at line 2970 of file app/zaptest/unit-test/zap-command-structs.h

numberOfIntervals#

uint8_t __zcl_electrical_measurement_cluster_get_measurement_profile_command_command::numberOfIntervals

Definition at line 2971 of file app/zaptest/unit-test/zap-command-structs.h