Structure for ZCL command "MoveColorTemperature" from "Color Control".

Public Attributes#

uint8_t
uint16_t

Public Attribute Documentation#

moveMode#

uint8_t __zcl_color_control_cluster_move_color_temperature_command::moveMode

Definition at line 1421 of file app/zaptest/unit-test/zap-command-structs.h

rate#

uint16_t __zcl_color_control_cluster_move_color_temperature_command::rate

Definition at line 1422 of file app/zaptest/unit-test/zap-command-structs.h

colorTemperatureMinimum#

uint16_t __zcl_color_control_cluster_move_color_temperature_command::colorTemperatureMinimum

Definition at line 1423 of file app/zaptest/unit-test/zap-command-structs.h

colorTemperatureMaximum#

uint16_t __zcl_color_control_cluster_move_color_temperature_command::colorTemperatureMaximum

Definition at line 1424 of file app/zaptest/unit-test/zap-command-structs.h

optionsMask#

uint8_t __zcl_color_control_cluster_move_color_temperature_command::optionsMask

Definition at line 1425 of file app/zaptest/unit-test/zap-command-structs.h

optionsOverride#

uint8_t __zcl_color_control_cluster_move_color_temperature_command::optionsOverride

Definition at line 1426 of file app/zaptest/unit-test/zap-command-structs.h