Structure for ZCL command "ResetStartupParameters" from "Commissioning".

Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_commissioning_cluster_reset_startup_parameters_command::options

Definition at line 535 of file app/zaptest/unit-test/zap-command-structs.h

index#

uint8_t __zcl_commissioning_cluster_reset_startup_parameters_command::index

Definition at line 536 of file app/zaptest/unit-test/zap-command-structs.h