Structure for ZCL command "GetSceneMembershipResponse" from "Scenes".

Public Attributes#

uint8_t
uint8_t
uint16_t
uint8_t
uint8_t *

Public Attribute Documentation#

status#

uint8_t __zcl_scenes_cluster_get_scene_membership_response_command::status

Definition at line 7910 of file app/zaptest/unit-test/zap-command-structs.h

capacity#

uint8_t __zcl_scenes_cluster_get_scene_membership_response_command::capacity

Definition at line 7911 of file app/zaptest/unit-test/zap-command-structs.h

groupId#

uint16_t __zcl_scenes_cluster_get_scene_membership_response_command::groupId

Definition at line 7912 of file app/zaptest/unit-test/zap-command-structs.h

sceneCount#

uint8_t __zcl_scenes_cluster_get_scene_membership_response_command::sceneCount

Definition at line 7913 of file app/zaptest/unit-test/zap-command-structs.h

sceneList#

uint8_t* __zcl_scenes_cluster_get_scene_membership_response_command::sceneList

Definition at line 7914 of file app/zaptest/unit-test/zap-command-structs.h