Structure for ZCL command "GetLogRecordResponse" from "Door Lock".

Public Attributes#

uint16_t
uint32_t
uint8_t
uint8_t
uint16_t
uint8_t *

Public Attribute Documentation#

logEntryId#

uint16_t __zcl_door_lock_cluster_get_log_record_response_command::logEntryId

Definition at line 2984 of file app/zaptest/unit-test/zap-command-structs.h

timestamp#

uint32_t __zcl_door_lock_cluster_get_log_record_response_command::timestamp

Definition at line 2985 of file app/zaptest/unit-test/zap-command-structs.h

eventType#

uint8_t __zcl_door_lock_cluster_get_log_record_response_command::eventType

Definition at line 2986 of file app/zaptest/unit-test/zap-command-structs.h

source#

uint8_t __zcl_door_lock_cluster_get_log_record_response_command::source

Definition at line 2987 of file app/zaptest/unit-test/zap-command-structs.h

eventIdOrAlarmCode#

uint8_t __zcl_door_lock_cluster_get_log_record_response_command::eventIdOrAlarmCode

Definition at line 2988 of file app/zaptest/unit-test/zap-command-structs.h

userId#

uint16_t __zcl_door_lock_cluster_get_log_record_response_command::userId

Definition at line 2989 of file app/zaptest/unit-test/zap-command-structs.h

pin#

uint8_t* __zcl_door_lock_cluster_get_log_record_response_command::pin

Definition at line 2990 of file app/zaptest/unit-test/zap-command-structs.h