Add-Ons
Modules | |
Channel Manager | |
This module includes functions for Channel Manager. | |
Channel Monitoring | |
This module includes functions for channel monitoring feature. | |
Child Supervision | |
This module includes functions for child supervision feature. | |
CoAP | |
Command Line Interface | |
This module includes functions that control the Thread stack's execution. | |
Co-processor Remote Procedure Call | |
This module includes functions that allow a Host processor to execute remote procedure calls on a co-processor over spinel. | |
Crypto - Thread Stack | |
This module includes cryptographic functions. | |
Factory Diagnostics - Thread Stack | |
This module includes functions that control the Thread stack's execution. | |
Heap | |
This module includes functions that set the external OpenThread heap. | |
History Tracker | |
Records the history of different events, for example RX and TX messages or network info changes. | |
Jam Detection | |
This module includes functions for signal jamming detection feature. | |
Logging - Thread Stack | |
This module includes OpenThread logging related definitions. | |
Network Co-Processor | |
This module includes functions that control the Thread stack's execution. | |
Network Time Synchronization | |
This module includes functions that control network time synchronization service. | |
Random Number Generator | |
SNTP | |
This module includes functions that control SNTP communication. |