Platform Abstraction
This module includes the platform abstraction used by the OpenThread stack.
Modules | |
Alarm | |
This module includes the platform abstraction for the alarm service. | |
Crypto - Platform | |
This module includes the platform abstraction for Crypto. | |
Entropy | |
This module includes the platform abstraction for entropy generation. | |
Factory Diagnostics - Platform | |
This module includes the platform abstraction for diagnostics features. | |
Logging - Platform | |
This module includes the platform abstraction for the debug log service. | |
Memory | |
This module includes the platform abstraction for dynamic memory allocation. | |
Message Pool | |
This module includes the platform abstraction for the message pool. | |
Miscellaneous | |
This module includes platform abstractions for miscellaneous behaviors. | |
Network Simulator | |
This module includes the platform abstraction for OTNS. | |
Radio | |
This module includes the platform abstraction for radio communication. | |
Settings | |
This module includes the platform abstraction for non-volatile storage of settings. | |
SPI Slave | |
This module includes the platform abstraction for SPI slave communication. | |
Time Service | |
This module includes the platform abstraction for the time service. | |
Toolchain | |
This module defines a toolchain abstraction layer through macros. | |
TREL - Platform | |
This module includes the platform abstraction for Thread Radio Encapsulation Link (TREL) using DNS-SD and UDP/IPv6. | |
Infrastructure Interface | |
This module includes the platform abstraction for the adjacent infrastructure network interface. |
Detailed Description
This module includes the platform abstraction used by the OpenThread stack.