otMultiRadioNeighborInfo Struct Reference
This type represents multi radio link information associated with a neighbor.
#include <
include/openthread/multi_radio.h
>
Public Attributes | |
bool | mSupportsIeee802154: 1 |
Neighbor supports IEEE 802.15.4 radio link. | |
bool | mSupportsTrelUdp6: 1 |
Neighbor supports Thread Radio Encapsulation Link (TREL) radio link. | |
otRadioLinkInfo | mIeee802154Info |
Additional info for 15.4 radio link (applicable when supported). | |
otRadioLinkInfo | mTrelUdp6Info |
Additional info for TREL radio link (applicable when supported). |
This type represents multi radio link information associated with a neighbor.
The documentation for this struct was generated from the following file:
- include/openthread/
multi_radio.h