Structure for ZCL command "NetworkJoinEndDeviceRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::transaction

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::extendedPanId

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::keyIndex

encryptedNetworkKey#

uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::encryptedNetworkKey

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkUpdateId

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::logicalChannel

panId#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::panId

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkAddress

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersBegin

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersEnd

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeBegin

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeEnd

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeBegin

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeEnd