Plugin Commands: Network Find
Macros |
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK |
|
network find mask [page:1] [mask:4]
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE |
|
network find mode [mode:1]
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT |
|
network find print
|
|
Detailed Description
This plugin provides additional commands for forming and joining the network.
Macro Definition Documentation
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK |
network find mask [page:1] [mask:4]
-
Set a channel mask for a given channel page for 'find joinable' and 'find unused'.
- page - INT8U - channel page (0 and 28-31, if sub-GHz support is included)
- mask - INT32U - channel mask
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE |
network find mode [mode:1]
-
Set a search mode for 'find joinable' and 'find unused'.
- mode - BITMAP8 - Bit 0 = enable 2.4GHz, Bit 1 = enable sub-GHz
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT |
network find print
- Print network search parameters (mode and channel masks).