EmberAfDeviceInfo Struct Reference
A struct containing endpoint information about a device.
#include <
af-types.h
>
Data Fields |
|
| EmberEUI64 | eui64 |
| EmberAfEndpointInfoStruct | endpoints [ EMBER_AF_MAX_ENDPOINTS_PER_DEVICE ] |
| EmberAfDeviceDiscoveryStatus | status |
| uint8_t | discoveryFailures |
| uint8_t | capabilities |
| uint8_t | endpointCount |
| uint8_t | stackRevision |
A struct containing endpoint information about a device.
Field Documentation
| uint8_t EmberAfDeviceInfo::capabilities |
| uint8_t EmberAfDeviceInfo::discoveryFailures |
| uint8_t EmberAfDeviceInfo::endpointCount |
| EmberAfEndpointInfoStruct EmberAfDeviceInfo::endpoints[ EMBER_AF_MAX_ENDPOINTS_PER_DEVICE ] |
| EmberEUI64 EmberAfDeviceInfo::eui64 |
| uint8_t EmberAfDeviceInfo::stackRevision |
| EmberAfDeviceDiscoveryStatus EmberAfDeviceInfo::status |
The documentation for this struct was generated from the following file:
-
af-types.h