EmberAfDeviceManagementPassword Struct Reference
#include <
af-types.h
>
Data Fields |
|
| uint8_t | password [ EMBER_AF_DEVICE_MANAGEMENT_MAXIMUM_PASSWORD_LENGTH +1] |
| uint32_t | implementationDateTime |
| uint16_t | durationInMinutes |
| EmberAfDeviceManagementPasswordType | passwordType |
Field Documentation
| uint16_t EmberAfDeviceManagementPassword::durationInMinutes |
| uint32_t EmberAfDeviceManagementPassword::implementationDateTime |
| uint8_t EmberAfDeviceManagementPassword::password[ EMBER_AF_DEVICE_MANAGEMENT_MAXIMUM_PASSWORD_LENGTH +1] |
| EmberAfDeviceManagementPasswordType EmberAfDeviceManagementPassword::passwordType |
The documentation for this struct was generated from the following file:
-
af-types.h