Plugin Commands: End Device Support
Macros |
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_FORCE_SHORT_POLL |
|
plugin end-device-support force-short-poll [shortPoll:1]
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_POLL_COMPLETED_CALLBACK |
|
plugin end-device-support poll-completed-callback [pollCompletedCallbackCommand:1]
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_STATUS |
|
plugin end-device-support status
|
|
Detailed Description
The End Device Support plugin contributes commands for controlling the polling behavior of the device.
Macro Definition Documentation
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_FORCE_SHORT_POLL |
plugin end-device-support force-short-poll [shortPoll:1]
-
Sets whether the CLI forces the device to short poll.
- shortPoll - BOOLEAN - The value indicating whether the device should short poll.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_POLL_COMPLETED_CALLBACK |
plugin end-device-support poll-completed-callback [pollCompletedCallbackCommand:1]
-
Sets whether the device's poll completed callback function is enabled.
- pollCompletedCallbackCommand - BOOLEAN - The value indicating whether the device's poll completed callback function is enabled.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_STATUS |
plugin end-device-support status
- Display the status of the End Device's polling.