Plugin Commands: Low Voltage Shutdown
Macros |
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_ENABLE |
|
plugin low-voltage-shutdown enable [forceDisable:1]
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PRINT_VDD |
|
plugin low-voltage-shutdown print-vdd
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_SHUTDOWN |
|
plugin low-voltage-shutdown shutdown
|
|
| #define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_STATUS |
|
plugin low-voltage-shutdown status
|
|
Detailed Description
The Low Voltage Shutdown plugin provides a few commands to monitor the VDD voltage or disable the checking and shutdown logic.
Macro Definition Documentation
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_ENABLE |
plugin low-voltage-shutdown enable [forceDisable:1]
-
Sets whether the plugin's check and shutdown logic is enabled or disabled.
- forceDisable - BOOLEAN - The value indicating whether the shutdown logic should be disabled.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PRINT_VDD |
plugin low-voltage-shutdown print-vdd
- Report the current VDD voltage as checked by the shutdown logic. (Doesn't do any shutdown logic if VDD is below threshold; this is just informational.)
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_SHUTDOWN |
plugin low-voltage-shutdown shutdown
- Force the shutdown logic to engage immediately, regardless of VDD voltage.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_LOW_VOLTAGE_SHUTDOWN_PLUGIN_LOW_VOLTAGE_SHUTDOWN_STATUS |
plugin low-voltage-shutdown status
- Display the status of the check and shutdown behavior.