Plugin Commands: DMP Tuning and Testing
Detailed Description
The DMP Tuning and Testing plugin contributes CLI commands to the application framework to be used for initiating actions related to DMP tuning or testing.
Macro Definition Documentation
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_ADVERTISEMENT_PRIORITIES |
plugin dmp-tuning ble get-advertisement-priorities
- Get BLE advertisement scheduler priorities.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_INIT_PRIORITIES |
plugin dmp-tuning ble get-connection-init-priorities
- Get BLE connection init scheduler priorities.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_PRIORITIES |
plugin dmp-tuning ble get-connection-priorities
- Get BLE connection scheduler priorities.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_RAIL_PRIORITY_MAPPING |
plugin dmp-tuning ble get-rail-priority-mapping
- Get BLE RAIL priority mapping.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_SCAN_PRIORITIES |
plugin dmp-tuning ble get-scan-priorities
- Get BLE scan scheduler priorities.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_ADVERTISEMENT_PRIORITIES |
plugin dmp-tuning ble set-advertisement-priorities [adv_min:1] [adv_max:1]
-
Set BLE advertisement scheduler priorities.
- adv_min - INT8U - Advertisement scheduler pritority - Min.
- adv_max - INT8U - Advertisement scheduler pritority - Max
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_INIT_PRIORITIES |
plugin dmp-tuning ble set-connection-init-priorities [init_min:1] [init_max:1]
-
Set BLE connection init scheduler priorities.
- init_min - INT8U - Connection init scheduler pritority - Min.
- init_max - INT8U - Connection init scheduler pritority - Max.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_PRIORITIES |
plugin dmp-tuning ble set-connection-priorities [conn_min:1] [conn_max:1]
-
Set BLE connection scheduler priorities.
- conn_min - INT8U - Connection scheduler pritority - Min.
- conn_max - INT8U - Connection scheduler pritority - Max.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_RAIL_PRIORITY_MAPPING |
plugin dmp-tuning ble set-rail-priority-mapping [rail_mapping_offset:1] [rail_mapping_range:1]
-
Set BLE RAIL priority mapping.
- rail_mapping_offset - INT8U - RAIL mapping offset.
- rail_mapping_range - INT8U - RAIL mapping range.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_SCAN_PRIORITIES |
plugin dmp-tuning ble set-scan-priorities [scan_min:1] [scan_max:1]
-
Set BLE scan scheduler priorities.
- scan_min - INT8U - Scan scheduler pritority - Min.
- scan_max - INT8U - Scan scheduler pritority - Max.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_DISABLE_CONFIG_SCHEDULER_EVENTS |
plugin dmp-tuning rail disable-config-scheduler-events
- Disable the RAIL config scheduler events.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_ENABLE_CONFIG_SCHEDULER_EVENTS |
plugin dmp-tuning rail enable-config-scheduler-events
- Enable the RAIL config scheduler events.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_CONFIG_SCHEDULER_EVENTS_ENABLED |
plugin dmp-tuning rail get-config-scheduler-events-enabled
- Get the enable state of the RAIL config scheduler events.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_SCHEDULED_EVENT_COUNTERS |
plugin dmp-tuning rail get-scheduled-event-counters
- Get the RAIL config (un)scheduled event counters.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SCHEDULER_PRIORITIES |
plugin dmp-tuning zigbee get-scheduler-priorities
- Get scheduler priorities for zigbee.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SLIP_TIME |
plugin dmp-tuning zigbee get-slip-time
- Get slip time for zigbee.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SCHEDULER_PRIORITIES |
plugin dmp-tuning zigbee set-scheduler-priorities [background-rx:1] [active-rx:1] [active-tx:1]
-
Set scheduler priorities for zigbee.
- background-rx - INT8U - Background RX priority.
- active-rx - INT8U - Active RX priority.
- active-tx - INT8U - Active TX priority.
| #define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SLIP_TIME |
plugin dmp-tuning zigbee set-slip-time [slip-time:4]
-
Set slip time for zigbee.
- slip-time - INT32U - Slip time.