Structure for ZCL command "GetAlarmResponse" from "Alarms".

Public Attributes#

uint8_t
uint8_t
uint16_t
uint32_t

Public Attribute Documentation#

status#

uint8_t __zcl_alarms_cluster_get_alarm_response_command::status

Definition at line 5698 of file app/zaptest/unit-test/zap-command-structs.h

alarmCode#

uint8_t __zcl_alarms_cluster_get_alarm_response_command::alarmCode

Definition at line 5699 of file app/zaptest/unit-test/zap-command-structs.h

clusterId#

uint16_t __zcl_alarms_cluster_get_alarm_response_command::clusterId

Definition at line 5700 of file app/zaptest/unit-test/zap-command-structs.h

timeStamp#

uint32_t __zcl_alarms_cluster_get_alarm_response_command::timeStamp

Definition at line 5701 of file app/zaptest/unit-test/zap-command-structs.h