Structure for ZCL command "PublishDayProfile" from "Calendar".

Public Attribute Documentation#

providerId#

uint32_t __zcl_calendar_cluster_publish_day_profile_command::providerId

Definition at line 4101 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_calendar_cluster_publish_day_profile_command::issuerEventId

Definition at line 4102 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_publish_day_profile_command::issuerCalendarId

Definition at line 4103 of file app/zaptest/unit-test/zap-command-structs.h

dayId#

uint8_t __zcl_calendar_cluster_publish_day_profile_command::dayId

Definition at line 4104 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfScheduleEntries#

uint8_t __zcl_calendar_cluster_publish_day_profile_command::totalNumberOfScheduleEntries

Definition at line 4105 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_calendar_cluster_publish_day_profile_command::commandIndex

Definition at line 4106 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfCommands#

uint8_t __zcl_calendar_cluster_publish_day_profile_command::totalNumberOfCommands

Definition at line 4107 of file app/zaptest/unit-test/zap-command-structs.h

calendarType#

uint8_t __zcl_calendar_cluster_publish_day_profile_command::calendarType

Definition at line 4108 of file app/zaptest/unit-test/zap-command-structs.h

dayScheduleEntries#

uint8_t* __zcl_calendar_cluster_publish_day_profile_command::dayScheduleEntries

Definition at line 4109 of file app/zaptest/unit-test/zap-command-structs.h