Structure for ZCL command "GetNodeInformationResponse" from "Chatting".

Public Attributes#

uint8_t
uint16_t
uint16_t

Public Attribute Documentation#

status#

uint8_t __zcl_chatting_cluster_get_node_information_response_command::status

Definition at line 1467 of file app/zaptest/unit-test/zap-command-structs.h

cid#

uint16_t __zcl_chatting_cluster_get_node_information_response_command::cid

Definition at line 1468 of file app/zaptest/unit-test/zap-command-structs.h

uid#

uint16_t __zcl_chatting_cluster_get_node_information_response_command::uid

Definition at line 1469 of file app/zaptest/unit-test/zap-command-structs.h

addressEndpointAndNickname#

uint8_t* __zcl_chatting_cluster_get_node_information_response_command::addressEndpointAndNickname

Definition at line 1470 of file app/zaptest/unit-test/zap-command-structs.h