Structure for ZCL command "GpProxyTableRequest" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t *
uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_proxy_table_request_command::options

Definition at line 7744 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_proxy_table_request_command::gpdSrcId

Definition at line 7745 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_proxy_table_request_command::gpdIeee

Definition at line 7746 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_proxy_table_request_command::endpoint

Definition at line 7747 of file app/zaptest/unit-test/zap-command-structs.h

index#

uint8_t __zcl_green_power_cluster_gp_proxy_table_request_command::index

Definition at line 7748 of file app/zaptest/unit-test/zap-command-structs.h